How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | LM: | 11.81 |
| AK: | 4.5 | AE2: | 0.63 |
| AA: | 14 | LL: | 4.25 in |
| AJ: | 5.88 | Center Distance (in): | 4.25 in |
| G: | 3.26 | U: | 1.25 in |
| L: | 9.57 in | D: | 4.5 |
| P: | 3.69 in | AG: | 8.5 |
| V: | 2.75 in | BF: | 0.41 |
| AF: | 0.38 | T: | 1.75 |
| BE: | 0.38 in | I: | 6.1 in |
| H: | 0.53 in | AB: | 6.38 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Ratio Range: | 60:1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 2.7 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Series Code: | OE | Bore Code: | 28 |
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Model Code: | 42YFC | Output Diameter (in): | 1.75 in |
| Motor Frame Size: | 56C | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Product Type: | Right Angle |
| Ratio: | 60:1 | No. of Gear Reductions: | Single |
| Output RPM: | 29.2 | Assembly: | YFC-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

