How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AK: | 4.5 |
| AE2: | 0.63 | I: | 6.1 in |
| BF: | 0.41 | AA: | 14 |
| L: | 9.57 in | AJ: | 5.88 |
| D: | 4.5 | G: | 3.26 |
| LM: | 11.81 | P: | 3.69 in |
| LL: | 4.25 in | BE: | 0.38 in |
| V: | 2.75 in | AB: | 6.38 |
| BD: | 5.88 | U: | 1.25 in |
| H: | 0.53 in | AG: | 8.5 |
| AF: | 0.38 | T: | 1.75 |
Technical Specifications
| Bore Code: | 28 | Motor Frame Size: | 56C |
| Input Style: | Flexible Coupling Input | Ratio Range: | 60:1 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Output RPM: | 29.2 |
| Gear Type: | Worm | Input Keyway: | 1/4 X 2.88 in |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Ratio: | 60:1 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 2.7 | Service Factor: | 1 |
| Product Type: | Right Angle | Output Diameter (in): | 1.75 in |
| Output Shaft Direction: | 1 | Model Code: | 42YFC |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

