How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AB: | 6.38 |
| U: | 1.25 in | AF: | 0.38 |
| T: | 1.75 | LM: | 11.81 |
| G: | 3.26 | BE: | 0.38 in |
| AA: | 14 | AK: | 4.5 |
| AE2: | 0.63 | I: | 6.1 in |
| BF: | 0.41 | H: | 0.53 in |
| P: | 3.69 in | V: | 2.75 in |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| AJ: | 5.88 | LL: | 4.25 in |
| D: | 4.5 | L: | 9.57 in |
Technical Specifications
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Input Keyway: | 1/4 X 2.88 in | Bore Code: | 28 |
| Input Diameter (in): | 1.25 in | Series Code: | OE |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.79 |
| Gear Type: | Worm | Output Diameter (in): | 1.75 in |
| Ratio Range: | 80:1 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 42YFC | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Output RPM: | 21.9 |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Ratio: | 80:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

