How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | L: | 9.57 in |
| H: | 0.53 in | P: | 3.69 in |
| BF: | 0.41 | T: | 1.75 |
| AJ: | 5.88 | LM: | 11.81 |
| BD: | 5.88 | V: | 2.75 in |
| AA: | 14 | AK: | 4.5 |
| BE: | 0.38 in | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | U: | 1.25 in |
| I: | 6.1 in | AG: | 8.5 |
| AE2: | 0.63 | D: | 4.5 |
| AF: | 0.38 | AB: | 6.38 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.79 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 80:1 |
| Assembly: | YFC-1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Output RPM: | 21.9 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.75 in | Service Factor: | 1 |
| Product Type: | Right Angle | Bore Code: | 28 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Model Code: | 42YFC | Ratio: | 80:1 |
| Input Keyway: | 1/4 X 2.88 in | Center Distance (in): | 4.25 |
| Input Diameter (in): | 1.25 in | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

