How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | I: | 6.1 in |
| AK: | 4.5 | T: | 1.875 |
| Center Distance (in): | 4.25 in | BF: | 0.41 |
| BE: | 0.38 in | D: | 4.5 |
| AG: | 8.5 | AB: | 6.38 |
| AF: | 0.38 | U: | 1.25 in |
| AA: | 14 | AJ: | 5.88 |
| LL: | 4.25 in | BD: | 5.88 |
| V: | 2.75 in | P: | 3.69 in |
| H: | 0.53 in | AE2: | 0.63 |
| LM: | 11.81 | L: | 9.57 in |
Technical Specifications
| Assembly: | YFC-1 | Output Shaft Direction: | 1 |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Ratio Range: | 10:1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 42YFC | Ratio: | 10:1 |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 2.88 in |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 12.9 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.875 in |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Output Key: | 1/2 X 3.38 |
| Bore Code: | 30 | Series Code: | OE |
| Output RPM: | 175 | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

