How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | LL: | 4.25 in |
| BF: | 0.41 | AA: | 14 |
| AB: | 6.38 | BD: | 5.88 |
| BE: | 0.38 in | L: | 9.57 in |
| G: | 3.26 | V: | 2.75 in |
| P: | 3.69 in | U: | 1.25 in |
| AE2: | 0.63 | H: | 0.53 in |
| T: | 1.875 | D: | 4.5 |
| LM: | 11.81 | AG: | 8.5 |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| I: | 6.1 in | AJ: | 5.88 |
Technical Specifications
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-1 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 12.9 |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Bore Code: | 30 |
| Output RPM: | 175 | Service Factor: | 1 |
| Gear Type: | Worm | Output Diameter (in): | 1.875 in |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Model Code: | 42YFC |
| Input Keyway: | 1/4 X 2.88 in | Ratio: | 10:1 |
| Input RPM: | 1,750 | Ratio Range: | 10:1 |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

