How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AK: | 4.5 |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| D: | 4.5 | U: | 1.25 in |
| I: | 6.1 in | AE2: | 0.63 |
| BE: | 0.38 in | AF: | 0.38 |
| AB: | 6.38 | T: | 1.875 |
| AG: | 8.5 | AA: | 14 |
| P: | 3.69 in | G: | 3.26 |
| BD: | 5.88 | H: | 0.53 in |
| LM: | 11.81 | L: | 9.57 in |
| V: | 2.75 in | BF: | 0.41 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.875 in |
| Model Code: | 42YFC | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 1 | Bore Code: | 30 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Ratio Range: | 100:1 to 250:1 | Output Shaft: | Hollow Bore |
| Ratio: | 100:1 | Output RPM: | 17.5 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 1.2 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

