How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | AE2: | 0.63 |
| AJ: | 5.88 | LM: | 11.81 |
| BE: | 0.38 in | BF: | 0.41 |
| P: | 3.69 in | L: | 9.57 in |
| BD: | 5.88 | G: | 3.26 |
| I: | 6.1 in | AA: | 14 |
| T: | 1.875 | U: | 1.25 in |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| AB: | 6.38 | AK: | 4.5 |
| AG: | 8.5 | AF: | 0.38 |
| D: | 4.5 | H: | 0.53 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Ratio: | 100:1 |
| Shaft Seal Material: | Viton | Output RPM: | 17.5 |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 100:1 to 250:1 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.2 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Bore Code: | 30 | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Model Code: | 42YFC |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.875 in |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

