How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | AF: | 0.38 |
| BF: | 0.41 | T: | 1.875 |
| AG: | 8.5 | BE: | 0.38 in |
| L: | 9.57 in | BD: | 5.88 |
| AJ: | 5.88 | AK: | 4.5 |
| P: | 3.69 in | U: | 1.25 in |
| D: | 4.5 | H: | 0.53 in |
| AA: | 14 | LL: | 4.25 in |
| AE2: | 0.63 | AB: | 6.38 |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| LM: | 11.81 | G: | 3.26 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Motor Frame Size: | 140TC |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Series Code: | OE | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Model Code: | 42YFC |
| Bore Code: | 30 | Input HP @ 1750 RPM: | 9.3 |
| Output Diameter (in): | 1.875 in | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Ratio: | 15:1 | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 15:1 |
| Assembly: | YFC-1 | No. of Gear Reductions: | Single |
| Output RPM: | 117 | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

