How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | Center Distance (in): | 4.25 in |
| P: | 3.69 in | I: | 6.1 in |
| LM: | 11.81 | AF: | 0.38 |
| BE: | 0.38 in | AG: | 8.5 |
| D: | 4.5 | G: | 3.26 |
| H: | 0.53 in | L: | 9.57 in |
| T: | 1.875 | AA: | 14 |
| AJ: | 5.88 | AB: | 6.38 |
| BD: | 5.88 | AK: | 4.5 |
| LL: | 4.25 in | V: | 2.75 in |
| U: | 1.25 in | AE2: | 0.63 |
Technical Specifications
| Ratio Range: | 15:1 | Assembly: | YFC-1 |
| Series Code: | OE | Output RPM: | 117 |
| Output Diameter (in): | 1.875 in | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Ratio: | 15:1 | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Model Code: | 42YFC |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 1/4 X 2.88 in | Bore Code: | 30 |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 9.3 | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

