How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BF: | 0.41 |
| AF: | 0.38 | H: | 0.53 in |
| Center Distance (in): | 4.25 in | AB: | 6.38 |
| AE2: | 0.63 | T: | 1.875 |
| BE: | 0.38 in | G: | 3.26 |
| AK: | 4.5 | U: | 1.25 in |
| D: | 4.5 | BD: | 5.88 |
| L: | 9.57 in | AA: | 14 |
| V: | 2.75 in | LL: | 4.25 in |
| I: | 6.1 in | LM: | 11.81 |
| P: | 3.69 in | AG: | 8.5 |
Technical Specifications
| Ratio Range: | 25:1 | No. of Gear Reductions: | Single |
| Bore Code: | 30 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Ratio: | 25:1 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output RPM: | 70 | Motor Frame Size: | 140TC |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Input HP @ 1750 RPM: | 6.24 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.875 in | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Model Code: | 42YFC |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

