How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | L: | 9.57 in |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| U: | 1.25 in | H: | 0.53 in |
| G: | 3.26 | AA: | 14 |
| AG: | 8.5 | LM: | 11.81 |
| BF: | 0.41 | AK: | 4.5 |
| AJ: | 5.88 | AE2: | 0.63 |
| LL: | 4.25 in | V: | 2.75 in |
| T: | 1.875 | AB: | 6.38 |
| BE: | 0.38 in | I: | 6.1 in |
| AF: | 0.38 | BD: | 5.88 |
Technical Specifications
| Input Keyway: | 1/4 X 2.88 in | Output Diameter (in): | 1.875 in |
| Bore Code: | 30 | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Assembly: | YFC-1 | Model Code: | 42YFC |
| Ratio Range: | 40:1 | Ratio: | 40:1 |
| Input HP @ 1750 RPM: | 4.2 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Output RPM: | 43.8 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

