How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | D: | 4.5 |
| LM: | 11.81 | AA: | 14 |
| BF: | 0.41 | U: | 1.25 in |
| G: | 3.26 | BD: | 5.88 |
| T: | 1.875 | V: | 2.75 in |
| L: | 9.57 in | AJ: | 5.88 |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| H: | 0.53 in | LL: | 4.25 in |
| BE: | 0.38 in | I: | 6.1 in |
| AE2: | 0.63 | P: | 3.69 in |
| AB: | 6.38 | AK: | 4.5 |
Technical Specifications
| Model Code: | 42YFC | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Bore Code: | 30 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.875 in |
| Gear Type: | Worm | Ratio Range: | 40:1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 4.2 | Input Keyway: | 1/4 X 2.88 in |
| Ratio: | 40:1 | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 43.8 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

