How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | LM: | 11.81 |
| Center Distance (in): | 4.25 in | AK: | 4.5 |
| H: | 0.53 in | P: | 3.69 in |
| BE: | 0.38 in | I: | 6.1 in |
| LL: | 4.25 in | L: | 9.57 in |
| AB: | 6.38 | AA: | 14 |
| D: | 4.5 | AF: | 0.38 |
| AE2: | 0.63 | T: | 1.875 |
| G: | 3.26 | U: | 1.25 in |
| BD: | 5.88 | V: | 2.75 in |
| AJ: | 5.88 | AG: | 8.5 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Ratio: | 40:1 | Bore Code: | 30 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 4.2 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Assembly: | YFC-1 | Input Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Ratio Range: | 40:1 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 2.88 in | Model Code: | 42YFC |
| Output Diameter (in): | 1.875 in | Series Code: | OE |
| Motor Frame Size: | 140TC | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Service Factor: | 1 |
| Output RPM: | 43.8 | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

