How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AB: | 6.38 |
| G: | 3.26 | AE2: | 0.63 |
| LM: | 11.81 | H: | 0.53 in |
| AG: | 8.5 | AA: | 14 |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| P: | 3.69 in | LL: | 4.25 in |
| BF: | 0.41 | T: | 1.875 |
| AJ: | 5.88 | BE: | 0.38 in |
| AK: | 4.5 | L: | 9.57 in |
| D: | 4.5 | I: | 6.1 in |
| BD: | 5.88 | U: | 1.25 in |
Technical Specifications
| Center Distance (in): | 4.25 | Output Diameter (in): | 1.875 in |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Output RPM: | 339 |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Input RPM: | 1,750 | Ratio Range: | 5:1 |
| Ratio: | 5:1 | Model Code: | 42YFC |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 15.5 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Bore Code: | 30 |
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Assembly: | YFC-1 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

