How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | AE2: | 0.63 |
| AJ: | 5.88 | LL: | 4.25 in |
| BF: | 0.41 | AB: | 6.38 |
| D: | 4.5 | T: | 1.875 |
| G: | 3.26 | BD: | 5.88 |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| AA: | 14 | AF: | 0.38 |
| AK: | 4.5 | H: | 0.53 in |
| I: | 6.1 in | LM: | 11.81 |
| BE: | 0.38 in | P: | 3.69 in |
| L: | 9.57 in | U: | 1.25 in |
Technical Specifications
| Input RPM: | 1,750 | Bore Code: | 30 |
| Ratio Range: | 5:1 | Service Factor: | 1 |
| Output RPM: | 339 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Diameter (in): | 1.875 in | Output Key: | 1/2 X 3.38 |
| Model Code: | 42YFC | Ratio: | 5:1 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 15.5 |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 2.88 in |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

