How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | T: | 1.875 |
| AF: | 0.38 | G: | 3.26 |
| AA: | 14 | AB: | 6.38 |
| U: | 1.25 in | AJ: | 5.88 |
| V: | 2.75 in | LM: | 11.81 |
| L: | 9.57 in | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| BD: | 5.88 | AG: | 8.5 |
| AK: | 4.5 | P: | 3.69 in |
| BF: | 0.41 | D: | 4.5 |
| BE: | 0.38 in | LL: | 4.25 in |
Technical Specifications
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 3.39 |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 1/4 X 2.88 in |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 42YFC | Ratio Range: | 50:1 |
| Ratio: | 50:1 | Output Key: | 1/2 X 3.38 |
| Series Code: | OE | Gear Type: | Worm |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 4.25 | Assembly: | YFC-1 |
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Bore Code: | 30 | Output Diameter (in): | 1.875 in |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Output RPM: | 35 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

