How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | D: | 4.5 |
| AF: | 0.38 | BF: | 0.41 |
| U: | 1.25 in | L: | 9.57 in |
| AA: | 14 | LM: | 11.81 |
| P: | 3.69 in | AG: | 8.5 |
| BE: | 0.38 in | T: | 1.875 |
| AK: | 4.5 | G: | 3.26 |
| AB: | 6.38 | I: | 6.1 in |
| BD: | 5.88 | AJ: | 5.88 |
| H: | 0.53 in | V: | 2.75 in |
| Center Distance (in): | 4.25 in | LL: | 4.25 in |
Technical Specifications
| Assembly: | YFC-1 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Bore Code: | 30 |
| Input Keyway: | 1/4 X 2.88 in | Output RPM: | 35 |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Model Code: | 42YFC | Output Shaft Direction: | 1 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.875 in | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 1.25 in |
| Ratio: | 50:1 | Input HP @ 1750 RPM: | 3.39 |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Ratio Range: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

