How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | Center Distance (in): | 4.25 in |
| BE: | 0.38 in | BD: | 5.88 |
| AG: | 8.5 | V: | 2.75 in |
| H: | 0.53 in | AK: | 4.5 |
| AA: | 14 | P: | 3.69 in |
| G: | 3.26 | T: | 1.875 |
| LL: | 4.25 in | AB: | 6.38 |
| BF: | 0.41 | AF: | 0.38 |
| I: | 6.1 in | LM: | 11.81 |
| D: | 4.5 | L: | 9.57 in |
| AJ: | 5.88 | AE2: | 0.63 |
Technical Specifications
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Input RPM: | 1,750 | Bore Code: | 30 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 60:1 |
| Input Keyway: | 1/4 X 2.88 in | Reducer: | Worm - Right Angle |
| Ratio Range: | 60:1 | Assembly: | YFC-1 |
| Input HP @ 1750 RPM: | 2.7 | Input Diameter (in): | 1.25 in |
| Model Code: | 42YFC | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 140TC | Center Distance (in): | 4.25 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Output RPM: | 29.2 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Diameter (in): | 1.875 in |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

