How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | L: | 9.57 in |
| U: | 1.25 in | D: | 4.5 |
| LL: | 4.25 in | LM: | 11.81 |
| T: | 1.875 | I: | 6.1 in |
| AK: | 4.5 | AJ: | 5.88 |
| AB: | 6.38 | P: | 3.69 in |
| AA: | 14 | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| V: | 2.75 in | BD: | 5.88 |
| BF: | 0.41 | AF: | 0.38 |
| AG: | 8.5 | BE: | 0.38 in |
Technical Specifications
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Bore Code: | 30 |
| Ratio: | 7.5:1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.875 in | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Input Diameter (in): | 1.25 in | Output RPM: | 233 |
| Input Keyway: | 1/4 X 2.88 in | Model Code: | 42YFC |
| Housing Material: | Cast Iron | Ratio Range: | 7.5:1 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 14.1 |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

