How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 11.81 | V: | 2.75 in |
| BD: | 5.88 | BE: | 0.38 in |
| L: | 9.57 in | AK: | 4.5 |
| P: | 3.69 in | U: | 1.25 in |
| I: | 6.1 in | BF: | 0.41 |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| AF: | 0.38 | G: | 3.26 |
| AE2: | 0.63 | AB: | 6.38 |
| AJ: | 5.88 | LL: | 4.25 in |
| D: | 4.5 | T: | 1.875 |
| AG: | 8.5 | AA: | 14 |
Technical Specifications
| Housing Material: | Cast Iron | Output RPM: | 233 |
| Gear Type: | Worm | Input Keyway: | 1/4 X 2.88 in |
| Shaft Seal Material: | Viton | Ratio Range: | 7.5:1 |
| Output Shaft: | Hollow Bore | Bore Code: | 30 |
| Output Diameter (in): | 1.875 in | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 4.25 | Assembly: | YFC-1 |
| Input HP @ 1750 RPM: | 14.1 | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 7.5:1 |
| Series Code: | OE | Input RPM: | 1,750 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Model Code: | 42YFC |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

