How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AK: | 4.5 |
| AE2: | 0.63 | G: | 3.26 |
| U: | 1.25 in | T: | 1.875 |
| LM: | 11.81 | H: | 0.53 in |
| AF: | 0.38 | P: | 3.69 in |
| D: | 4.5 | AJ: | 5.88 |
| I: | 6.1 in | BE: | 0.38 in |
| BD: | 5.88 | V: | 2.75 in |
| AA: | 14 | L: | 9.57 in |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| AB: | 6.38 | AG: | 8.5 |
Technical Specifications
| Ratio Range: | 7.5:1 | Model Code: | 42YFC |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Assembly: | YFC-1 | Output RPM: | 233 |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.875 in |
| Input Style: | Flexible Coupling Input | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Input Keyway: | 1/4 X 2.88 in |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 30 |
| No. of Gear Reductions: | Single | Ratio: | 7.5:1 |
| Series Code: | OE | Input HP @ 1750 RPM: | 14.1 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

