How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | U: | 1.25 in |
| LL: | 4.25 in | LM: | 11.81 |
| D: | 4.5 | T: | 1.875 |
| BF: | 0.41 | AF: | 0.38 |
| AG: | 8.5 | AB: | 6.38 |
| AE2: | 0.63 | BE: | 0.38 in |
| AJ: | 5.88 | Center Distance (in): | 4.25 in |
| AA: | 14 | G: | 3.26 |
| L: | 9.57 in | V: | 2.75 in |
| AK: | 4.5 | H: | 0.53 in |
| I: | 6.1 in | P: | 3.69 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Ratio: | 80:1 | Output Shaft: | Hollow Bore |
| Output RPM: | 21.9 | Ratio Range: | 80:1 |
| Assembly: | YFC-1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Bore Code: | 30 | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 1/4 X 2.88 in | Service Factor: | 1 |
| Series Code: | OE | Input HP @ 1750 RPM: | 1.79 |
| Input RPM: | 1,750 | Model Code: | 42YFC |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

