How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | D: | 4.5 |
| AB: | 6.38 | V: | 2.75 in |
| T: | 1.875 | L: | 9.57 in |
| U: | 1.25 in | AG: | 8.5 |
| AJ: | 5.88 | Center Distance (in): | 4.25 in |
| AF: | 0.38 | AA: | 14 |
| LM: | 11.81 | I: | 6.1 in |
| BD: | 5.88 | BF: | 0.41 |
| AK: | 4.5 | AE2: | 0.63 |
| BE: | 0.38 in | H: | 0.53 in |
| P: | 3.69 in | G: | 3.26 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output RPM: | 21.9 |
| Bore Code: | 30 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 1.79 |
| Input Keyway: | 1/4 X 2.88 in | Motor Frame Size: | 140TC |
| Input Diameter (in): | 1.25 in | Model Code: | 42YFC |
| Center Distance (in): | 4.25 | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 80:1 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Service Factor: | 1 |
| Input RPM: | 1,750 | Assembly: | YFC-1 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.875 in | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Ratio: | 80:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

