How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | U: | 1.25 in |
| V: | 2.75 in | AG: | 8.5 |
| D: | 4.5 | I: | 6.1 in |
| BF: | 0.41 | AK: | 4.5 |
| AA: | 14 | T: | 1.875 |
| BD: | 5.88 | AF: | 0.38 |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| LM: | 11.81 | BE: | 0.38 in |
| AB: | 6.38 | LL: | 4.25 in |
| L: | 9.57 in | AJ: | 5.88 |
| H: | 0.53 in | AE2: | 0.63 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 1.79 | Assembly: | YFC-1 |
| Ratio Range: | 80:1 | Ratio: | 80:1 |
| Center Distance (in): | 4.25 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 2.88 in |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Model Code: | 42YFC | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Diameter (in): | 1.875 in |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 30 |
| Output RPM: | 21.9 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

