How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | AJ: | 7.25 |
| L1: | 12.9 in | AG: | 8.5 |
| D: | 4.5 | P: | 3.69 in |
| U: | 1.25 in | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | AF: | 0.38 |
| AB: | 6.38 | BD: | 9 |
| T: | 1.875 | BF: | 0.53 |
| I: | 6.1 in | AA: | 14 |
| BE1: | 0.5 in | LL: | 4.25 in |
| V: | 2.75 in | AK: | 8.5 |
| G: | 3.26 | H: | 0.53 in |
Technical Specifications
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 1 |
| Bore Code: | 30 | Motor Frame Size: | 180TC |
| Center Distance (in): | 4.25 | Ratio Range: | 100:1 to 250:1 |
| Shaft Seal Material: | Viton | Ratio: | 100:1 |
| Assembly: | YFC-1 | Model Code: | 42YFC |
| Product Type: | Right Angle | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.875 in |
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 2.88 in |
| Input Style: | Flexible Coupling Input | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.2 |
| Input RPM: | 1,750 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 17.5 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

