How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AG: | 8.5 |
| BF: | 0.53 | AF: | 0.38 |
| D: | 4.5 | AE2: | 0.63 |
| T: | 1.875 | L1: | 12.9 in |
| BE1: | 0.5 in | BD: | 9 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| L: | 9.57 in | AK: | 8.5 |
| AB: | 6.38 | I: | 6.1 in |
| U: | 1.25 in | LL: | 4.25 in |
| AA: | 14 | V: | 2.75 in |
| AJ: | 7.25 | G: | 3.26 |
Technical Specifications
| Model Code: | 42YFC | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 30 | Ratio Range: | 100:1 to 250:1 |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 1.2 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Input RPM: | 1,750 |
| Ratio: | 100:1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 2.88 in | Output RPM: | 17.5 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.875 in | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

