How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | P: | 3.69 in |
| G: | 3.26 | AB: | 6.38 |
| AJ: | 7.25 | L1: | 12.9 in |
| V: | 2.75 in | AK: | 8.5 |
| AF: | 0.38 | T: | 1.875 |
| AE2: | 0.63 | BD: | 9 |
| H: | 0.53 in | I: | 6.1 in |
| L: | 9.57 in | Center Distance (in): | 4.25 in |
| BF: | 0.53 | BE1: | 0.5 in |
| D: | 4.5 | U: | 1.25 in |
| LL: | 4.25 in | AA: | 14 |
Technical Specifications
| Center Distance (in): | 4.25 | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 42YFC | Bore Code: | 30 |
| Assembly: | YFC-1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 9.3 | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.875 in |
| Output Shaft Direction: | 1 | Output RPM: | 117 |
| Housing Material: | Cast Iron | Ratio: | 15:1 |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 15:1 |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Input Keyway: | 1/4 X 2.88 in | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

