How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | L1: | 12.9 in |
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| T: | 1.875 | BE1: | 0.5 in |
| BF: | 0.53 | AF: | 0.38 |
| BD: | 9 | G: | 3.26 |
| U: | 1.25 in | AJ: | 7.25 |
| LL: | 4.25 in | AE2: | 0.63 |
| AG: | 8.5 | I: | 6.1 in |
| AK: | 8.5 | V: | 2.75 in |
| AB: | 6.38 | L: | 9.57 in |
| P: | 3.69 in | AA: | 14 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Output RPM: | 70 | Ratio: | 25:1 |
| Input Diameter (in): | 1.25 in | Bore Code: | 30 |
| Input Keyway: | 1/4 X 2.88 in | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Series Code: | OE | Input HP @ 1750 RPM: | 6.24 |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Model Code: | 42YFC |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Ratio Range: | 25:1 |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.875 in |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

