How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | G: | 3.26 |
| AA: | 14 | L1: | 12.9 in |
| L: | 9.57 in | AK: | 8.5 |
| AG: | 8.5 | P: | 3.69 in |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| LL: | 4.25 in | U: | 1.25 in |
| V: | 2.75 in | BD: | 9 |
| D: | 4.5 | AF: | 0.38 |
| BE1: | 0.5 in | BF: | 0.53 |
| T: | 1.875 | H: | 0.53 in |
| AB: | 6.38 | AE2: | 0.63 |
Technical Specifications
| Series Code: | OE | Ratio: | 25:1 |
| Bore Code: | 30 | Motor Frame Size: | 180TC |
| Input Keyway: | 1/4 X 2.88 in | Ratio Range: | 25:1 |
| Output Key: | 1/2 X 3.38 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Assembly: | YFC-1 |
| Gear Type: | Worm | Output Diameter (in): | 1.875 in |
| Output RPM: | 70 | Center Distance (in): | 4.25 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Model Code: | 42YFC | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 6.24 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

