How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | Center Distance (in): | 4.25 in |
| G: | 3.26 | BD: | 9 |
| AJ: | 7.25 | L1: | 12.9 in |
| AA: | 14 | T: | 1.875 |
| LL: | 4.25 in | AB: | 6.38 |
| AK: | 8.5 | D: | 4.5 |
| P: | 3.69 in | AE2: | 0.63 |
| U: | 1.25 in | I: | 6.1 in |
| H: | 0.53 in | V: | 2.75 in |
| AG: | 8.5 | BE1: | 0.5 in |
| AF: | 0.38 | L: | 9.57 in |
Technical Specifications
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Series Code: | OE | Gear Type: | Worm |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Ratio Range: | 25:1 | Input Keyway: | 1/4 X 2.88 in |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Bore Code: | 30 | Input Diameter (in): | 1.25 in |
| Output RPM: | 70 | Output Diameter (in): | 1.875 in |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 1 | Model Code: | 42YFC |
| Shaft Seal Material: | Viton | Ratio: | 25:1 |
| Input HP @ 1750 RPM: | 6.24 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

