How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | L: | 9.57 in |
| AA: | 14 | L1: | 12.9 in |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| H: | 0.53 in | BD: | 9 |
| D: | 4.5 | AK: | 8.5 |
| G: | 3.26 | U: | 1.25 in |
| BE1: | 0.5 in | AE2: | 0.63 |
| I: | 6.1 in | P: | 3.69 in |
| T: | 1.875 | AG: | 8.5 |
| AJ: | 7.25 | AB: | 6.38 |
| AF: | 0.38 | BF: | 0.53 |
Technical Specifications
| Series Code: | OE | Output Shaft Direction: | 1 |
| Model Code: | 42YFC | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Ratio: | 5:1 |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | Bore Code: | 30 |
| Ratio Range: | 5:1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.875 in |
| Input HP @ 1750 RPM: | 15.5 | Assembly: | YFC-1 |
| Output RPM: | 339 | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

