How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | BE1: | 0.5 in |
| AJ: | 7.25 | I: | 6.1 in |
| H: | 0.53 in | AA: | 14 |
| AF: | 0.38 | LL: | 4.25 in |
| AB: | 6.38 | AG: | 8.5 |
| T: | 1.875 | V: | 2.75 in |
| L1: | 12.9 in | AK: | 8.5 |
| AE2: | 0.63 | P: | 3.69 in |
| L: | 9.57 in | G: | 3.26 |
| U: | 1.25 in | D: | 4.5 |
| BD: | 9 | Center Distance (in): | 4.25 in |
Technical Specifications
| Ratio: | 5:1 | Motor Frame Size: | 180TC |
| Ratio Range: | 5:1 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Bore Code: | 30 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Assembly: | YFC-1 | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 1/4 X 2.88 in | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 15.5 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.875 in | Model Code: | 42YFC |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Input Style: | Flexible Coupling Input |
| Output RPM: | 339 | Center Distance (in): | 4.25 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

