How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| AA: | 14 | BD: | 9 |
| G: | 3.26 | L: | 9.57 in |
| AE2: | 0.63 | T: | 1.875 |
| AB: | 6.38 | U: | 1.25 in |
| AF: | 0.38 | BE1: | 0.5 in |
| AJ: | 7.25 | H: | 0.53 in |
| AK: | 8.5 | I: | 6.1 in |
| L1: | 12.9 in | D: | 4.5 |
| AG: | 8.5 | P: | 3.69 in |
| BF: | 0.53 | V: | 2.75 in |
Technical Specifications
| Service Factor: | 1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.875 in | Series Code: | OE |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 3.39 |
| Model Code: | 42YFC | Assembly: | YFC-1 |
| Output RPM: | 35 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Ratio: | 50:1 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 50:1 |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Bore Code: | 30 | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

