How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | G: | 3.26 |
| D: | 4.5 | T: | 1.875 |
| LL: | 4.25 in | AK: | 8.5 |
| I: | 6.1 in | BF: | 0.53 |
| BE1: | 0.5 in | BD: | 9 |
| AJ: | 7.25 | L1: | 12.9 in |
| H: | 0.53 in | L: | 9.57 in |
| U: | 1.25 in | AG: | 8.5 |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| P: | 3.69 in | V: | 2.75 in |
| AA: | 14 | AF: | 0.38 |
Technical Specifications
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 3.39 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 50:1 |
| Series Code: | OE | Product Type: | Right Angle |
| Ratio: | 50:1 | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Model Code: | 42YFC | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Output RPM: | 35 | Bore Code: | 30 |
| Center Distance (in): | 4.25 | Input Keyway: | 1/4 X 2.88 in |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.875 in |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

