How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | V: | 2.75 in |
| LL: | 4.25 in | D: | 4.5 |
| BF: | 0.53 | T: | 1.875 |
| AA: | 14 | L1: | 12.9 in |
| AJ: | 7.25 | AF: | 0.38 |
| G: | 3.26 | P: | 3.69 in |
| AE2: | 0.63 | AB: | 6.38 |
| U: | 1.25 in | Center Distance (in): | 4.25 in |
| L: | 9.57 in | AK: | 8.5 |
| I: | 6.1 in | BD: | 9 |
| AG: | 8.5 | BE1: | 0.5 in |
Technical Specifications
| Input Keyway: | 1/4 X 2.88 in | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Output RPM: | 35 | Assembly: | YFC-1 |
| Bore Code: | 30 | Housing Material: | Cast Iron |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 3.39 | Ratio: | 50:1 |
| Model Code: | 42YFC | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Ratio Range: | 50:1 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Output Key: | 1/2 X 3.38 | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.875 in |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

