How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | L: | 9.57 in |
| AA: | 14 | AF: | 0.38 |
| V: | 2.75 in | AB: | 6.38 |
| H: | 0.53 in | T: | 1.875 |
| BF: | 0.53 | D: | 4.5 |
| AE2: | 0.63 | AK: | 8.5 |
| I: | 6.1 in | L1: | 12.9 in |
| AJ: | 7.25 | G: | 3.26 |
| Center Distance (in): | 4.25 in | BE1: | 0.5 in |
| AG: | 8.5 | U: | 1.25 in |
| LL: | 4.25 in | BD: | 9 |
Technical Specifications
| Ratio: | 60:1 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Model Code: | 42YFC | Assembly: | YFC-1 |
| Output Diameter (in): | 1.875 in | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Ratio Range: | 60:1 | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 2.7 |
| Output Shaft: | Hollow Bore | Output RPM: | 29.2 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 30 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Output Key: | 1/2 X 3.38 | Input Keyway: | 1/4 X 2.88 in |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

