How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | I: | 6.1 in |
| AG: | 8.5 | AA: | 14 |
| AB: | 6.38 | L1: | 12.9 in |
| P: | 3.69 in | L: | 9.57 in |
| BE1: | 0.5 in | T: | 1.875 |
| AJ: | 7.25 | G: | 3.26 |
| AK: | 8.5 | H: | 0.53 in |
| AE2: | 0.63 | U: | 1.25 in |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| V: | 2.75 in | BF: | 0.53 |
| AF: | 0.38 | D: | 4.5 |
Technical Specifications
| Service Factor: | 1 | Product Type: | Right Angle |
| Output RPM: | 29.2 | Bore Code: | 30 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.875 in |
| Model Code: | 42YFC | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 2.7 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Assembly: | YFC-1 | Ratio: | 60:1 |
| Ratio Range: | 60:1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180TC | Input Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Input Keyway: | 1/4 X 2.88 in |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 4.25 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

