How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | AF: | 0.38 |
| AA: | 14 | I: | 6.1 in |
| T: | 1.875 | BF: | 0.53 |
| U: | 1.25 in | AJ: | 7.25 |
| AG: | 8.5 | BD: | 9 |
| G: | 3.26 | L1: | 12.9 in |
| H: | 0.53 in | AE2: | 0.63 |
| BE1: | 0.5 in | AB: | 6.38 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | D: | 4.5 |
| V: | 2.75 in | AK: | 8.5 |
Technical Specifications
| Output Diameter (in): | 1.875 in | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Model Code: | 42YFC |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 4.25 |
| Product Type: | Right Angle | Ratio: | 7.5:1 |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft: | Hollow Bore |
| Output RPM: | 233 | Input HP @ 1750 RPM: | 14.1 |
| Bore Code: | 30 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 7.5:1 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

