How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | T: | 1.875 |
| I: | 6.1 in | H: | 0.53 in |
| LL: | 4.25 in | AE2: | 0.63 |
| AJ: | 7.25 | BF: | 0.53 |
| G: | 3.26 | AF: | 0.38 |
| AA: | 14 | BE1: | 0.5 in |
| AK: | 8.5 | V: | 2.75 in |
| L1: | 12.9 in | AB: | 6.38 |
| D: | 4.5 | AG: | 8.5 |
| L: | 9.57 in | Center Distance (in): | 4.25 in |
| U: | 1.25 in | P: | 3.69 in |
Technical Specifications
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.875 in | Bore Code: | 30 |
| Housing Material: | Cast Iron | Ratio: | 7.5:1 |
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 14.1 |
| Model Code: | 42YFC | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | Service Factor: | 1 |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Output RPM: | 233 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Ratio Range: | 7.5:1 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

