How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | D: | 4.5 |
| L1: | 12.9 in | U: | 1.25 in |
| L: | 9.57 in | Center Distance (in): | 4.25 in |
| AK: | 8.5 | BF: | 0.53 |
| V: | 2.75 in | P: | 3.69 in |
| AB: | 6.38 | BD: | 9 |
| AG: | 8.5 | G: | 3.26 |
| BE1: | 0.5 in | AE2: | 0.63 |
| AF: | 0.38 | LL: | 4.25 in |
| T: | 1.875 | I: | 6.1 in |
| AA: | 14 | H: | 0.53 in |
Technical Specifications
| Ratio Range: | 80:1 | Motor Frame Size: | 180TC |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 21.9 |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Bore Code: | 30 |
| Service Factor: | 1 | Gear Type: | Worm |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Assembly: | YFC-1 | Model Code: | 42YFC |
| Input Keyway: | 1/4 X 2.88 in | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.875 in |
| Input HP @ 1750 RPM: | 1.79 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Ratio: | 80:1 | Center Distance (in): | 4.25 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

