How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | G: | 3.26 |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
| V: | 2.75 in | BF: | 0.53 |
| L1: | 12.9 in | D: | 4.5 |
| AG: | 8.5 | AK: | 8.5 |
| AE2: | 0.63 | H: | 0.53 in |
| L: | 9.57 in | BD: | 9 |
| P: | 3.69 in | I: | 6.1 in |
| LL: | 4.25 in | U: | 1.25 in |
| BE1: | 0.5 in | T: | 1.875 |
| AF: | 0.38 | AA: | 14 |
Technical Specifications
| Input Keyway: | 1/4 X 2.88 in | Assembly: | YFC-1 |
| Input HP @ 1750 RPM: | 12.9 | Output Shaft Direction: | 1 |
| Model Code: | 42YFC | Bore Code: | 30 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 4.25 |
| Ratio: | 10:1 | Motor Frame Size: | 210TC |
| Output Diameter (in): | 1.875 in | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output RPM: | 175 | Ratio Range: | 10:1 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

