How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | U: | 1.25 in |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| LL: | 4.25 in | I: | 6.1 in |
| T: | 1.875 | AE2: | 0.63 |
| AK: | 8.5 | BF: | 0.53 |
| D: | 4.5 | P: | 3.69 in |
| AJ: | 7.25 | AF: | 0.38 |
| BE1: | 0.5 in | BD: | 9 |
| L: | 9.57 in | AB: | 6.38 |
| AG: | 8.5 | AA: | 14 |
| V: | 2.75 in | L1: | 12.9 in |
Technical Specifications
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 1/4 X 2.88 in | Assembly: | YFC-1 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 30 |
| Model Code: | 42YFC | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 15:1 | Input Diameter (in): | 1.25 in |
| Output RPM: | 117 | Service Factor: | 1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Output Diameter (in): | 1.875 in |
| Output Shaft Direction: | 1 | Ratio Range: | 15:1 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 9.3 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

