How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AK: | 8.5 |
| H: | 0.53 in | V: | 2.75 in |
| P: | 3.69 in | G: | 3.26 |
| AA: | 14 | AB: | 6.38 |
| BF: | 0.53 | LL: | 4.25 in |
| AJ: | 7.25 | L: | 9.57 in |
| I: | 6.1 in | L1: | 12.9 in |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| T: | 1.875 | AE2: | 0.63 |
| AF: | 0.38 | U: | 1.25 in |
| BE1: | 0.5 in | AG: | 8.5 |
Technical Specifications
| Assembly: | YFC-1 | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 2.88 in | Input RPM: | 1,750 |
| Ratio: | 15:1 | Input Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Output RPM: | 117 |
| Gear Type: | Worm | Series Code: | OE |
| Product Type: | Right Angle | Output Diameter (in): | 1.875 in |
| Center Distance (in): | 4.25 | Model Code: | 42YFC |
| Motor Frame Size: | 210TC | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 15:1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 9.3 | Shaft Seal Material: | Viton |
| Bore Code: | 30 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

