How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | P: | 3.69 in |
| AF: | 0.38 | L: | 9.57 in |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| AJ: | 7.25 | H: | 0.53 in |
| U: | 1.25 in | L1: | 12.9 in |
| V: | 2.75 in | G: | 3.26 |
| D: | 4.5 | BE1: | 0.5 in |
| BF: | 0.53 | I: | 6.1 in |
| BD: | 9 | LL: | 4.25 in |
| AE2: | 0.63 | AA: | 14 |
| AK: | 8.5 | T: | 1.875 |
Technical Specifications
| Center Distance (in): | 4.25 | Motor Frame Size: | 210TC |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Ratio Range: | 15:1 | Bore Code: | 30 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Ratio: | 15:1 |
| Input HP @ 1750 RPM: | 9.3 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output RPM: | 117 |
| Service Factor: | 1 | Assembly: | YFC-1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 1.875 in |
| Model Code: | 42YFC | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

