How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AG: | 8.5 |
| P: | 3.69 in | H: | 0.53 in |
| BE1: | 0.5 in | L: | 9.57 in |
| I: | 6.1 in | AJ: | 7.25 |
| AF: | 0.38 | AK: | 8.5 |
| AE2: | 0.63 | L1: | 12.9 in |
| D: | 4.5 | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | BD: | 9 |
| G: | 3.26 | T: | 1.875 |
| AA: | 14 | V: | 2.75 in |
| U: | 1.25 in | AB: | 6.38 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 7.59 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 20:1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.875 in | Product Type: | Right Angle |
| Service Factor: | 1 | Series Code: | OE |
| Model Code: | 42YFC | Center Distance (in): | 4.25 |
| Output RPM: | 87.5 | Motor Frame Size: | 210TC |
| Input Keyway: | 1/4 X 2.88 in | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Bore Code: | 30 |
| Ratio Range: | 20:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

