How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AG: | 8.5 |
| LL: | 4.25 in | AF: | 0.38 |
| U: | 1.25 in | G: | 3.26 |
| Center Distance (in): | 4.25 in | BD: | 9 |
| L1: | 12.9 in | I: | 6.1 in |
| BE1: | 0.5 in | P: | 3.69 in |
| BF: | 0.53 | AK: | 8.5 |
| AB: | 6.38 | L: | 9.57 in |
| AE2: | 0.63 | T: | 1.875 |
| AA: | 14 | V: | 2.75 in |
| H: | 0.53 in | D: | 4.5 |
Technical Specifications
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 1.875 in |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 1 |
| Input Keyway: | 1/4 X 2.88 in | No. of Gear Reductions: | Single |
| Assembly: | YFC-1 | Ratio: | 20:1 |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Ratio Range: | 20:1 | Input HP @ 1750 RPM: | 7.59 |
| Shaft Seal Material: | Viton | Bore Code: | 30 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Output RPM: | 87.5 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Model Code: | 42YFC |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

