How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | V: | 2.75 in |
| G: | 3.26 | L1: | 12.9 in |
| AF: | 0.38 | AA: | 14 |
| H: | 0.53 in | LL: | 4.25 in |
| BD: | 9 | AG: | 8.5 |
| P: | 3.69 in | BF: | 0.53 |
| AJ: | 7.25 | AB: | 6.38 |
| D: | 4.5 | T: | 1.875 |
| AK: | 8.5 | L: | 9.57 in |
| AE2: | 0.63 | I: | 6.1 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Ratio: | 25:1 |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Model Code: | 42YFC | Bore Code: | 30 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Diameter (in): | 1.875 in | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 25:1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| Assembly: | YFC-1 | Output RPM: | 70 |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Series Code: | OE | Input HP @ 1750 RPM: | 6.24 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

