How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | BE1: | 0.5 in |
| AA: | 14 | L: | 9.57 in |
| P: | 3.69 in | T: | 1.875 |
| AK: | 8.5 | U: | 1.25 in |
| AB: | 6.38 | BD: | 9 |
| H: | 0.53 in | D: | 4.5 |
| V: | 2.75 in | AF: | 0.38 |
| Center Distance (in): | 4.25 in | LL: | 4.25 in |
| AG: | 8.5 | AJ: | 7.25 |
| BF: | 0.53 | I: | 6.1 in |
| L1: | 12.9 in | G: | 3.26 |
Technical Specifications
| Bore Code: | 30 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 1.875 in | Input HP @ 1750 RPM: | 6.24 |
| Ratio Range: | 25:1 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Motor Frame Size: | 210TC | Ratio: | 25:1 |
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Model Code: | 42YFC |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 2.88 in | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 70 |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

