How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 12.9 in | AA: | 14 |
| BE1: | 0.5 in | Center Distance (in): | 4.25 in |
| G: | 3.26 | AB: | 6.38 |
| BF: | 0.53 | I: | 6.1 in |
| AK: | 8.5 | BD: | 9 |
| LL: | 4.25 in | H: | 0.53 in |
| D: | 4.5 | AG: | 8.5 |
| P: | 3.69 in | U: | 1.25 in |
| AF: | 0.38 | V: | 2.75 in |
| T: | 1.875 | AJ: | 7.25 |
| AE2: | 0.63 | L: | 9.57 in |
Technical Specifications
| Input Keyway: | 1/4 X 2.88 in | Center Distance (in): | 4.25 |
| Motor Frame Size: | 210TC | Ratio Range: | 25:1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Bore Code: | 30 | Output RPM: | 70 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Model Code: | 42YFC | Product Type: | Right Angle |
| Ratio: | 25:1 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.875 in | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 6.24 |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

